GN 269 Straight Crank Handles Stainless Steel, with Revolving Handle, with Round or Square Bores

Photo

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 269 straight crank handles have been designed to comply with stringent hygiene requirements.

The cylindrical handles are made of Duroplast, which provides good resistance to chemicals.

Specification

Crank body
Stainless steel precision casting European Standard No. 1.4308 (AISI CF-8)
Contact face of hub machined

Revolving handles
Similar to GN 598.1
  • Plastic, (Duroplast PF)
    Black, smooth glossy finish

Threaded spindle
Stainless steel
European Standard No 1.4301 (AISI 304)

RoHS compliant

On request

Other modifications such as larger than listed inch and metric bores, keyways, set screw holes, etc.
Stainless Steel-Cranked handles with retractable handle GN 798.5

Technical drawing

Hide technical drawing
GN 269 Stainless Steel Straight Crank Handles, with Revolving Handle, with Round or Square Bores sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l
Length
d1 +0.002
Bore
+0.002
Square
d2h1h2
h3h4Ø
Handle
3.15B 1/2-.87.87.61.261.77.71
3.94B 1/2-1.021.02.70.332.17.83
4.92B 5/8-1.101.10.74.362.80.91
6.30B 3/4-1.261.26.89.372.80.91
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l
Length
d1 +0.002
Bore
+0.002
Square
d2h1h2
h3h4Ø
Handle
3.15B 10V 10.87.87.61.261.77.71
3.94B 12V 121.021.02.70.332.17.83
4.92B 14V 141.101.10.74.362.80.91
6.30B 17V 171.261.26.89.372.80.91
7.87B 19V 191.501.501.10.372.80.91

Build & Price

Length l
Bore d1

Inch


Metric


Square s

Selected Part

Total USD (net)
$40.29
In stock: 2
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$40.29
5099$36.93
100249$33.58
≥ 250$30.22
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.