MV-PM Crank Handles Nylon Plastic, with Revolving Handle, with Stainless Steel Hub

Photo

Product description

Information

MV-PM crank handles are of modern design and are suitable for light duty applications.

Specification

Crank body
Nylon plastic
  • Glass fiber reinforced
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Hub bushing
Stainless steel, molded-in

Revolving handles
  • Plastic, Phenolic
    Black, glossy finish
  • Threaded spindle
    Stainless steel
    European Standard No. 1.4305 (AISI 303)

RoHS compliant

On request

Other modifications such as inch and special metric bores, squares, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
MV-PM Nylon Plastic Crank Handles, with Revolving Handle, with Stainless Steel Hub sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d1
Bore
l2d2d3
d4h1h2h3h4d5
Ø Handle
d6
Handle thread
3.15B 7.94.13.87.751.18.981.14.121.97.83M 6

Build & Price

Length l1
Bore d1

Selected Part

Total USD (net)
$31.46
In stock: 71
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$31.46
5099$28.84
100249$26.22
≥ 250$23.60
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.