WRHC Retractable Hand Cranks Nylon Plastic, with Revolving Handle, with Blind Bore

Photo

Product description

Information

WRHC retracting hand cranks are just one of many specials that have become a standard product.

Can be used in any application requiring the complete crank handle to be folded out of the way.

Please call us with your application requirements.

Specification

Crank body
Nylon plastic
  • Glass filled
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Hub bushing
Steel, zinc plated, molded-in

Revolving handles
  • Plastic, Phenolic
    Black, glossy finish
  • Threaded spindle / spring loaded retracting mechanism
    Steel, zinc plated

RoHS compliant

On request

For certain minimum quantities, inch bore sizes from .250"-.506" and metric bore sizes from 6 mm-12 mm
For certain minimum quantities, square mechanisms can also be manufactured

Technical drawing

Hide technical drawing
WRHC Nylon Plastic Retractable Hand Cranks, with Revolving Handle, with Blind Bore sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch | Metric
l1d1
Bore
h2h4h5h1h3d2l2d3
Ø Handle
Handle thread
3.94B 3/83.402.567.751.572.10.636.28.98M 8

Build & Price

Length l1
Bore d1
Height h2

Selected Part

Total USD (net)
$32.68
In stock: 273
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$32.68
5099$29.96
100249$27.24
≥ 250$24.51
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...