DIN 469 Straight Crank Handles Cast Iron Straight Crank Handles, with Fixed or Revolving Handle, Round or Square Bores

Photo

DIN 469 Cast Iron Straight Crank Handles, with Fixed or Revolving Handle, Round or Square Bores

Product description

Information

DIN 469 crank handles are available with steel hand pieces as standard. If plastic hand pieces are required, please specify on order.

Specification

Crank handle body
Cast iron
  • matte black powder coated
  • Contact face of hub machined

Handle information
  • DIN 39-ST: Fixed handle, steel, turned, with black oxide finish
  • DIN 98-ST: Revolving handle, steel hand piece and steel spindle have black oxide finish

RoHS compliant

On request

Special inch and metric bores and squares larger than listed

Modifications such as keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
DIN 469 Cast Iron Straight Crank Handles, with Fixed or Revolving Handle, Round or Square Bores sketch

Part Options / Table

Type

FWith fixed handle
DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch | Metric
Length l
Square
e min.
(Column 1)
d1 
Bore
d2h1h2h3h4 ≈
Type D

Type F
Ø
Handle
2.48V 10-.52B 6.79.79.43.592.151.97.63
3.15V 10V 12.52B 8.94.94.51.712.402.20.71
3.94V 12V 14.63B 101.101.10.51.832.642.52.79
4.92V 14V 17.71B 101.341.34.551.022.992.83.87
6.30V 17V 19.87B 141.501.50.551.143.273.15.98
7.87V 19V 22.99B 171.731.73.831.343.803.541.10
9.84V 22V 241.11B 171.891.89.831.424.153.941.26

Build & Price

Cranked handle length l
Square s
Bore d1
Type


Selected Part

Total (net)
$25.36
In stock: 1
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
149$25.36
5099$23.24
100249$21.13
≥ 250$19.02
Weight: 0.275 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...