DIN 950 Spoked Handwheels Cast Iron / Aluminum, with or without Revolving Handle

Photo

DIN 950 Cast Iron / Aluminum, Spoked Handwheels, with or without Revolving Handle Material: AL - Aluminum<br />Bore code: B - Without keyway<br />Type: A - Without handle
Material: AL - Aluminum
Bore code: B - Without keyway
Type: A - Without handle
DIN 950 Cast Iron / Aluminum, Spoked Handwheels, with or without Revolving Handle Material: AL - Aluminum<br />Bore code: B - Without keyway<br />Type: A - Without handle DIN 950 Cast Iron / Aluminum, Spoked Handwheels, with or without Revolving Handle Material: AL - Aluminum<br />Bore code: B - Without keyway<br />Type: D - With revolving handle DIN 950 Cast Iron / Aluminum, Spoked Handwheels, with or without Revolving Handle Material: AL - Aluminum<br />Bore code: B - Without keyway<br />Type: F - With fixed handle DIN 950 Cast Iron / Aluminum, Spoked Handwheels, with or without Revolving Handle Material: GG - Cast iron<br />Bore code: B - Without keyway<br />Type: A - Without handle DIN 950 Cast Iron / Aluminum, Spoked Handwheels, with or without Revolving Handle Material: GG - Cast iron<br />Bore code: B - Without keyway<br />Type: D - With revolving handle DIN 950 Cast Iron / Aluminum, Spoked Handwheels, with or without Revolving Handle Material: GG - Cast iron<br />Bore code: B - Without keyway<br />Type: F - With fixed handle

Product description

Information

DIN 950 spoked handwheels, cast iron are supplied with handles made of zinc plated steel. In aluminum they are supplied with handles made of plastic (Type D) and made of zinc plated steel (Type F).

The official standard sheet only provides for types A (without handle) and G (without handle, but with thread d4), also without the handwheel diameter d1 = 180.

No mounting hole in rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Cast ironGG
  • Contact face of hub machined
  • Rim turned and polished

AluminumAL
  • Contact face of hub machined
  • Rim turned and highly polished

Rim concentric and square to bore < 0.4 mm

Wheel body
  • Unmachined body, matte shot-blasted finish


RoHS compliant

On request

Other modifications such as inch or metric, keyways, square bore, set screw holes, etc.

Technical drawing

Hide technical drawing
DIN 950 Cast Iron / Aluminum, Spoked Handwheels, with or without Revolving Handle sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway
VWith square

Type

AWithout handle
FWith fixed handle
DWith revolving handle
Show / Hide columns

Inch

Dimensions in: Inch | Metric
d1d2 +0.001
Bore

Square
d3 d4bl1l2 l3
Type D

Type F
rØ
Handle
No. of spokes
3.151/2--.94M 6.55.631.142.091.911.06.633
3.941/2--1.02M 6.59.671.302.091.911.42.633
4.921/2--1.10M 8.63.711.422.562.441.85.793
5.515/8--1.18M 8.67.751.542.562.442.05.793
6.301/25/8-1.30M 10.71.791.573.153.032.44.983
7.873/4--1.50M 10.87.941.773.153.033.15.983
9.847/8--1.89M 121.021.101.974.023.803.981.265
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 +0.001
Bore

Square
d3 d4bl1l2 l3
Type D

Type F
rØ
Handle
No. of spokes
3.151012--V 9.94M 6.55.631.142.091.911.06.633
3.941012--V 91.02M 6.59.671.302.091.911.42.633
4.921214--V 111.10M 8.63.711.422.562.441.85.793
5.511416---1.18M 8.67.751.542.562.442.05.793
6.3012141516V 121.30M 10.71.791.573.153.032.44.983
7.091618---1.38M 10.79.871.693.153.032.83.983
7.87182022-V 141.50M 10.87.941.773.153.033.15.983
9.84222426-V 171.89M 121.021.101.974.023.803.981.265
12.40262830-V 192.09M 121.101.302.204.023.805.201.265
15.75303234-V 242.56M 121.261.502.484.023.806.731.265
19.69343640-V 273.07M 121.341.772.834.023.808.661.265

Build & Price

Material


Handwheel diameter d1
Bore code

Bore diameter d2

Inch


Metric


Square s
Type



Selected Part

Total USD (net)
$17.54
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$17.54
5099$16.08
100249$14.62
≥ 250$13.16
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.