EN 510 Control Crank Handles Phenolic Plastic, with Revolving Handle, with Blind Bore

Photo

EN 510 Phenolic Plastic Control Crank Handles, with Revolving Handle, with Blind Bore
ELESA original design
code: ME.

Product description

Information

EN 510 control crank handles offer precise adjustment and smooth operation in either horizontal or vertical directions.

Balancing obtained with incorporated counterweight.

Center already drilled for pinning to shaft. Use pins with smaller diameter than that of the hole already drilled in the plastic material to avoid local stress.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Crank body
Plastic
Duroplast (Phenolic PF)
  • High strength reinforced
  • Temperature resistant up to 230 °F (110 °C)
  • Black, glossy finish

Hub bushing
Steel, black oxide finish, molded-in

Threaded bushing to
accept the revolving handle
brass

Front plate
Aluminum, matte anodized

Revolving handles GN 598
  • Plastic, Duroplast
    Black, glossy finish
  • Threaded spindle
    Steel, zinc plated, blue passivated finish




RoHS compliant

On request

Other modifications such as larger than listed inch and metric bores, set screw holes, etc.

Technical drawing

Hide technical drawing
EN 510 Phenolic Plastic Control Crank Handles, with Revolving Handle, with Blind Bore sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d1 +0.001
Bore
d2b1b2h1h2h3 ≈l2t
min.
Ø
Handle
2.56B 8.51.75.87.71.911.57.91.5118
3.15B 10.55.79.94.791.021.571.18.6318
3.74B 10.55.871.02.871.141.971.42.7521
4.33B 12.71.871.10.941.342.561.73.7123
5.51B 12.71.941.181.021.463.152.24.7126

Build & Price

Cranked handle length l1
Bore d1

Selected Part

Total USD (net)
$58.86
In stock: 1
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$58.86
5099$53.96
100249$49.05
≥ 250$44.15
Weight: 0.576 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.