EN 520.6 Solid Disk Handwheels Phenolic Plastic, with Stainless Steel Hub, with or without Revolving Handle

Photo

EN 520.6 Phenolic Plastic Solid Disk Handwheels, with Stainless Steel Hub, with or without Revolving Handle Bore code: B - Without keyway<br />Type: D - With revolving handle
ELESA original design code:
VD.FP-SST / VD.FP-SST+I
Bore code: B - Without keyway
Type: D - With revolving handle
EN 520.6 Phenolic Plastic Solid Disk Handwheels, with Stainless Steel Hub, with or without Revolving Handle Bore code: B - Without keyway<br />Type: D - With revolving handle EN 520.6 Phenolic Plastic Solid Disk Handwheels, with Stainless Steel Hub, with or without Revolving Handle Bore code: B - Without keyway<br />Type: A - Without handle EN 520.6 Phenolic Plastic Solid Disk Handwheels, with Stainless Steel Hub, with or without Revolving Handle Bore code: K - With keyway<br />Type: A - Without handle EN 520.6 Phenolic Plastic Solid Disk Handwheels, with Stainless Steel Hub, with or without Revolving Handle Bore code: K - With keyway<br />Type: D - With revolving handle

Product description

Information

EN 520.6 technopolymer plastic solid disk handwheels features are rear finger grips for ease of rotating.

Resistant to solvents, oils, grease and other chemical agents.

No mounting hole in rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Plastic
Duroplast (Phenolic PF)
  • High strength reinforced
  • Temperature resistant up to 230 °F (110 °C)

Hub bushing
Stainless Steel, molded-in
European Standard No. 1.4305 (AISI 303)

Threaded insert
Stainless Steel

Revolving handles GN 598.1
  • Plastic, Duroplast
    Black, smooth glossy finish
  • Threaded Spindle
    Stainless steel
    European Standard No. 1.4305 (AISI 303)

Aluminum ring, anodized, matte finish

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Other modifications such as inch and metric bores, set screw holes, etc.

Technical drawing

Hide technical drawing
EN 520.6 Phenolic Plastic Solid Disk Handwheels, with Stainless Steel Hub, with or without Revolving Handle sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore
d3d4d5d6d7bl1 -0.02l2 -0.02l3l4rØ
Handle
3.94.39.47.94.791.382.131.54.59.471.421.571.971.61.83
4.92.47.551.26.941.732.761.81.59.591.501.732.562.09.91
5.91.55.631.26.941.732.761.89.71.591.501.892.562.52.91
7.87.71.791.571.222.173.542.36.83.591.692.243.543.391.10
9.84.87.941.931.502.604.332.76.98.591.732.563.544.291.10
11.811.021.182.282.283.705.833.23.98.712.202.953.545.281.10

Build & Price

Handwheel diameter d1
Bore code


Bore diameter d2
Type


Selected Part

Total USD (net)
$49.15
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$49.15
5099$45.06
100249$40.96
≥ 250$36.86
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.