EN 522.6 Handwheels with retractable handle Plastic, bushing / parts for retracting mechanism Stainless Steel

Photo

EN 522.6 Handwheels with retractable handle, bushing / parts for retracting mechanism Stainless Steel
ELESA original design
code: VRTP+IR-SST

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

EN 522.6 Elesa® original design technopolymer plastic two spoked handwheels.

Designed for applications where it is necessary for the handle to return back to starting position after operation for safety reasons or lack of space.

These handwheels have the distinguishing features where the handle and the retracting mechanism are completely encased within the rim of the wheel.

In the operating position, the handle is secured by a taper detent. To fold it down, it is drawn out from the tapered recess. A compression spring secures the handle in either position.

Ergonomically shaped rim for a safer and more comfortable grip.

Handle pivots freely during operation; a system of coaxial bushes compensates return spring load.

Resistant to solvents, oils, grease and other chemical agents.

Due to the materials used, these handwheels are especially suitable for use in corrosive atmospheres or in areas which must be wet cleaned. In particular, the FDA certified plastic materials permit use in the food industry.

Specification

Plastic
Technopolymer (Polypropylene PP)
  • certified in accordance with FDA
  • reinforced, shock-resistant
  • temperature resistant up to 80 °C
  • black, matte

Hub bushing
Stainless Steel AISI 304

Hub cover
  • Stainless Steel AISI 304
  • self-adhesive

Retractable handle
  • Plastic, Technopolymer
  • black, matte
  • certified in accordance with FDA
  • Parts for retracting mechanism / spindle
    Stainless Steel AISI 304





RoHS compliant

Technical drawing

Hide technical drawing
EN 522.6 Handwheels with retractable handle, bushing / parts for retracting mechanism Stainless Steel sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway

Type

Rwith revolving retractable handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1  d2 +0.001d3d4d5bl1l2l3
3.15.31.71.81.98.71.671.381.77
3.94.39.71.811.00.79.671.462.36
4.92.47.871.021.22.87.871.732.56
6.30.551.021.221.57.981.062.013.15
7.87.631.181.421.911.101.342.403.15

Build & Price

Outside diameter d1
Bore code


Diameter d2
Type

Selected Part

Total (net)
$61.78
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
149$61.78
5099$56.63
100249$51.49
≥ 250$46.34
Weight: 0.218 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...