EN 570 Crank Handles Technopolymer Plastic, with Revolving Handle, with Bore

Photo

EN 570 Technopolymer Plastic Crank Handles with Revolving Handle, with Bore
Elesa original design
code: MT.

Product description

Information

The protruding steel bushing of crank handles EN 570 ensures an accurate bore and square to bore face. It can be retained with a pin or a retaining screw The link between the crank handle and shaft can be established either with a keyway or a follower pin.

The structure of the crank arm and special technopolymer used, make this EN 570 crank handle very strong and therefore suitable for heavy duty cranking applications.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Crank body
Plastic
Technopolymer (Polyamide PA)
  • Special glass-fiber reinforced
  • Temperature resistant up to 195 °F (90 °C)
  • Black, matte finish

Hub bushing
Steel, black oxide finish, molded-in

Cover disk
Aluminum
  • Matte anodized
  • Self-adhesive (apply after assembly of crank handle to shaft)

Threaded bushing to accept
the revolving handle
Brass

Revolving handles GN 598
  • Plastic, Technopolymer
    Black, smooth matte finish
    Black, smooth glossy finish (only size 14)
  • Threaded spindle
    Steel, zinc plated, blue passivated finish

RoHS compliant

On request

Other modifications such as larger than listed inch and metric bores, squares, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
EN 570 Technopolymer Plastic Crank Handles with Revolving Handle, with Bore sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Length ld1 +0.001
Bore
d2d3d4h1h2h5h6h7h8 ≈Ø
Handle
1.97B 1/4-.63.51.911.101.22.39.39.431.12.55
2.52B 5/16B 3/8.71.631.061.141.30.39.39.511.67.71
3.15B 3/8-.87.671.181.261.42.39.51.512.07.83
3.94B 1/2-.94.831.341.461.57.39.59.632.66.91
5.12B 9/16-1.10.981.571.731.93.55.79.633.251.02
6.30B 5/8-1.341.061.771.932.17.59.91.713.641.10
8.27S 1/2*-1.571.221.972.092.36.591.02.793.641.10
Show / Hide columns

Metric

Dimensions in: Inch | Metric
Length ld1 +0.001
Bore
d2d3d4h1h2h5h6h7h8 ≈Ø
Handle
1.97B 6-.63.51.911.101.22.39.39.431.12.55
2.52B 8B 10.71.631.061.141.30.39.39.511.67.71
3.15B 10-.87.671.181.261.42.39.51.512.07.83
3.94B 12-.94.831.341.461.57.39.59.632.66.91
5.12B 14-1.10.981.571.731.93.55.79.633.251.02
6.30B 16-1.341.061.771.932.17.59.91.713.641.10
8.27S 12*-1.571.221.972.092.36.591.02.793.641.10
*Blind hole (pilot bore)

Build & Price

Cranked handle length
Bore d1

Inch


Metric


Selected Part

Total USD (net)
$14.05
In stock: 3
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$14.05
5099$12.88
100249$11.71
≥ 250$10.54
Weight: 0.141 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.