EN 570.1 Crank Handles Technopolymer Plastic, with Revolving Handle and Square

Photo

EN 570.1 Technopolymer Plastic Crank Handles, with Revolving Handle and Square
ELESA original design
code: MT-AS

Product description

Information

The protruding hub of the EN 570.1 crank handle ensures an accurate square bore due to the machined hub face. The link between the crank handle square bore and the square shaft can be made by having a retaining washer and screw, a set screw, or a cross hole for a dowel pin.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Crank body
Plastic
Technopolymer (Polyamide PA)
  • Special glass-fiber reinforced
  • Temperature resistant up to 195 °F (90 °C)
  • Black, matte finish

Hub bushing
Steel, black oxide finish, molded-in

Threaded bushing to accept
the revolving handle
Brass

Revolving handles GN 598
  • Plastic, Technopolymer
    Black, smooth matte finish
    Black, smooth glossy finish (only size 14)
  • Threaded spindle
    Steel, zinc plated, blue passivated finish

Both dimensions, inch and metric, are interchangeable








RoHS compliant

Technical drawing

Hide technical drawing
EN 570.1 Technopolymer Plastic Crank Handles, with Revolving Handle and Square sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l
Length
s +0.002
Square
d3d4d5h3h4h6h7h8 ≈Ø
Handle
1.97V 6.51.91-.71.83.39.431.12.55
2.52V 8.631.0618.75.91.39.511.67.71
3.15V 10.671.1820.871.02.51.512.07.83
3.94V 12.831.34251.061.18.59.632.66.91
5.12V 14.981.57281.181.38.79.633.251.02
6.30V 171.061.77301.341.57.91.713.641.10

Build & Price

Crank handle length l
Square s

Selected Part

Total (net)
$14.54
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
149$14.54
5099$13.33
100249$12.12
≥ 250$10.90
Weight: 0.074 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...