EN 670.2 Ergostyle® Crank Handles Technopolymer Plastic, with Revolving Handle

Photo

EN 670.2 Technopolymer Plastic Ergostyle® Crank Handles, with Revolving Handle
ELESA original design
code: ERFW+I

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Elesa® original design technopolymer plastic Ergostyle®crank handles.

Attaching the crank handle on a shaft using a transverse pin or a set screw is made easier with the semilateral cross bore.

The finger recesses of the rotating cylinder head allows a safe grip and the ergonomic operation of the relatively small crank handle.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Crank body
Plastic
  • Special glass fiber reinforced
  • Temperature resistant to 80° C (176° F)
    Black, RAL 9005, matte finishSWSW

Hub bushing
Brass

Revolving Handle
Technopolymer Plastic, black matte finish (See GN 595 series for further details)


RoHS compliant

Technical drawing

Hide technical drawing
EN 670.2 Technopolymer Plastic Ergostyle® Crank Handles, with Revolving Handle sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l
Length l
d1 
Bore
d2d3d4h1h2h3h4tØ
Knob
1.50B 6.61.43.12.83.491.61.28.59.53
2.20B 8.75.53.161.12.732.03.31.79.53
2.80B 10.91.63.161.18.712.09.35.98.63

Build & Price

Length l
Bore d1
Color
SW

Selected Part

Total (net)
$13.82
In stock: 9
In stock
Please note our quantity discounts.
MinMaxPrice
149$13.82
5099$12.67
100249$11.52
≥ 250$10.36
Weight: 0.039 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...