GN 226.1 Cover Disks Aluminum, for Knurled Control Knobs GN 226, with or without Symbol

Photo

GN 226.1 Aluminum Cover Disks, for Knurled Control Knobs GN 226, with or without Symbol Type: A - With black symbol
Type: A - With black symbol
GN 226.1 Aluminum Cover Disks, for Knurled Control Knobs GN 226, with or without Symbol Type: A - With black symbol GN 226.1 Aluminum Cover Disks, for Knurled Control Knobs GN 226, with or without Symbol Type: B - Neutral

Product description

Information

GN 226.1 cover disks not only improve the appearance of the knurled control knobs series GN 226, but also widen the range of applications.

Apart from the standard symbol, diagrams and/or other symbols can be printed.

Cover disks and knurled control knobs are supplied separately.

Specification

Aluminum

  • Anodized finish, natural color
  • Black symbol
  • Self-adhesive

RoHS

Technical drawing

3D
Hide technical drawing
GN 226.1 Aluminum Cover Disks, for Knurled Control Knobs GN 226, with or without Symbol sketch

Part Options / Table

Type

AWith black symbol
BNeutral
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Knurled handwheel
bLength ls
1.541.970.160.390.02
2.052.480.200.470.02
2.643.150.240.590.02

Build & Price

3D Product Configurator
Diameter d1
Type


Selected Part

Total US Dollars (net)
$2.09
In Stock: 13
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.09
100249$1.91
250499$1.74
≥ 500$1.57
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 226.1-39-AGN 226.1-39-BGN 226.1-52-AGN 226.1-52-BGN 226.1-67-AGN 226.1-67-B

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.