GN 227 Valve Handwheels Pressed Steel

Photo

GN 227 Pressed Steel, Valve Handwheels Color: RT - Red, RAL 3000
Color: RT - Red, RAL 3000
GN 227 Pressed Steel, Valve Handwheels Color: RT - Red, RAL 3000 GN 227 Pressed Steel, Valve Handwheels Color: RH - Uncoated GN 227 Pressed Steel, Valve Handwheels Color: SW - Black, RAL 9005, matte finish

Product description

Information

GN 227 handwheels have been specially developed for valves and they offer definite advantage:

They consist of a single unwelded piece of pressed sheet metal manufactured by a special process to give a reinforced hub. They offer high mechanical strength and are not affected by shocks and knocks.

They are resistant to temperature and fire and not weakened by any aging process.

The slightly tapered square hole allows easy installation and firm seating on a spindle.

They are of an attractive design and low cost.

Specification

Pressed steel
Powder coated
Smooth finish
Black, RAL 9005, matte finishSWSW
Red, RAL 3000RTRT
UncoatedRHRH

RoHS compliant

Technical drawing

Hide technical drawing
GN 227 Pressed Steel, Valve Handwheels sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
dSquare
s0

s1 -0.004

s2 -0.004
l1 ±0.02l2l3 -0.04No. of
spokes
1.97V 6.23.24.35.61.313
1.97V 7.27.28.35.61.313
2.36V 6.23.24.35.65.313
2.36V 7.27.28.39.69.353
2.76V 7.27.28.39.75.353
2.76V 8.31.32.39.75.353
3.15V 8.31.32.43.79.393
3.15V 9.35.36.47.79.433
3.54V 9.35.36.47.94.433
3.94V 9.35.36.51.94.474
3.94V 10.39.40.51.94.474
4.72V 11.43.44.551.22.514
4.72V 12.47.48.631.28.554
5.51V 12.47.48.631.28.554
6.30V 14.55.56.791.46.714

Build & Price

Handwheel diameter d
Square s0
Color
RH
RT
SW

Selected Part

Total USD (net)
$1.18
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$1.18
5099$1.08
100249$0.99
≥ 250$0.89
Weight: 0.040 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.