GN 322.5 Two Spoked Safety Clutch Handwheels Aluminum, with Needle Bearing

Photo

GN 322.5 Aluminum Two Spoked Safety Clutch Handwheels, with Needle Bearing Type: D - With revolving steel handle
Type: D - With revolving steel handle
GN 322.5 Aluminum Two Spoked Safety Clutch Handwheels, with Needle Bearing Type: D - With revolving steel handle GN 322.5 Aluminum Two Spoked Safety Clutch Handwheels, with Needle Bearing Type: A - Without handle

Product description

Information

Safety clutch handwheels GN 322.5 can be engaged by pulling or pushing and are available with or without handles.

For applications that require higher RPM speeds, the needle bearing clutch mechanism is an optimal solution.

The use of clutch mechanisms in handwheel types other than specified on this sheet are also possible.

No mounting hole in rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Aluminum

  • Contact face of hub machined
  • Rim turned and highly polished on all sides

Radial and axial runout of the rim < 0.4 mm


Wheel body
Umachined, matte shot-blasted finish


Revolving handle GN 598
Steel
Powder coated

  • Black, textured finish
  • Threaded spindle
    Steel, zinc plated, blue passivated finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 322.5 Aluminum Two Spoked Safety Clutch Handwheels, with Needle Bearing sketch

Part Options / Table

Type

AWithout handle
DWith revolving steel handle

Coding

ZIEngage by pulling
DREngage by pushing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore with
keyway K
d3d4
max.
l1l2l3l4rw
min.
Ø
Handle
GN 598
Coupling
GN 000.5
Size
4.92K 121.140.671.650.710.472.662.130.160.911
5.51K 121.140.671.650.750.472.662.400.160.911
5.51K 141.300.831.890.750.552.662.400.160.912
6.30K 141.300.831.890.790.553.252.800.161.022
7.87K 181.541.021.970.940.513.253.500.161.023
9.84K 221.811.182.131.100.513.644.450.161.104

Build & Price

3D Product Configurator
Handwheel diameter d1
Bore d2
Type


Coding


Selected Part

Total US Dollars (net)
$247.26
In Stock: 9
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$247.26
1024$226.66
2549$206.05
≥ 50$185.45
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.316 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.