GN 369 Commercial Crank Handles Steel, with Revolving Handle, with Bore

Photo

GN 369 Steel Commercial Crank Handles, with Revolving Handle, with Bore Type: A - without slot
Type: A - without slot
GN 369 Steel Commercial Crank Handles, with Revolving Handle, with Bore Type: A - without slot GN 369 Steel Commercial Crank Handles, with Revolving Handle, with Bore Type: N - with slot

Product description

Information

GN 369 commercial crank handles are a good choice for light duty applications.

Due to the manufacturing process, these crank handles are a more economically priced option.

Specification

Crank body
Steel, sandblasted and nickel plated

Crank arm and hub
Butt-welded

Plastic cap
Black

Revolving handles GN 598
  • Plastic, Duroplast
    Black, glossy finish
  • Threaded spindle
    Steel, zinc plated, blue passivated finish

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Other modifications such as larger than listed inch and metric bores, keyways, cross holes, etc.

Technical drawing

Hide technical drawing
GN 369 Steel Commercial Crank Handles, with Revolving Handle, with Bore sketch

Part Options / Table

Type

Awithout slot
Nwith slot
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l
Length
d1 +0.002
Bore
d2h1h2
h3h4 ≈+0.02Ø
Handle
for screws
DIN 912
2.48B 10.711.10.712.911.57.71.71M5
3.15B 10.711.10.712.911.57.71.71M5
3.94B 12.791.18.793.461.97.79.83M6
4.92B 12.791.18.793.461.97.79.83M6

Build & Price

Crank handle length l
Bore d1
Type


Selected Part

Total USD (net)
$14.04
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$14.04
5099$12.87
100249$11.70
≥ 250$10.53
Weight: 0.194 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.