GN 472.3 Crank Handles Aluminum, with Recessed Locking Retractable Handle

Photo

GN 472.3 Aluminum Crank Handles, with Recessed Locking Retractable Handle Farbe: SW - black, RAL 9005, textured finish
Farbe: SW - black, RAL 9005, textured finish
GN 472.3 Aluminum Crank Handles, with Recessed Locking Retractable Handle Farbe: SW - black, RAL 9005, textured finish GN 472.3 Aluminum Crank Handles, with Recessed Locking Retractable Handle Farbe: SR - silver, RAL 9006, textured finish

Product description

Information

The shape of the GN 472.3 crank handle with retractable hand piece is modern, attractive, and meets all demands of industrial designers.

It is a further improvement on the standard crank handles with retractable handle and is mainly used where the application requires the crank to be used in a more confined area of the equipment. The hand piece folds into the recess of the arm.

In the operating position the hand piece is firmly locked.

By pulling the hand piece in axial direction out of its locating cone, it can be folded back into place.

The spring holds the hand piece firmly in both positions.

When folding the handle back it will automatically snap back into the recess.

Specification

Crank body
Aluminum, powder coated pebble finish
black, RAL 9005, textured finishSWSW
silver, RAL 9006, textured finishSRSR
  • Contact face of hub machined

Cover disk
Plastic, light gray

Retractable handle
Black phenolic plastic hand piece with black oxide steel stem and mechanism, see GN 598.3 series for further details

RoHS compliant

On request

Special inch and metric bores, squares, keyways, set screw holes, etc.

Technical drawing

Technical drawing ausblenden
GN 472.3 Aluminum Crank Handles, with Recessed Locking Retractable Handle sketch

Article options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Length ld1 
Bore

Square
d2d3h1h2h3h4h5 ≈Ø
Handle
GN 598.3
3.15B 1/2V 1/2.911.14.79.121.02.171.69.63
3.94B 1/2V 1/21.021.34.94.181.18.172.26.71
4.92B 5/8V 5/81.101.421.22.351.46.173.01.94
Show / Hide columns

Metric

Dimensions in: Inch | Metric
Length ld1 
Bore

Square
d2d3h1h2h3h4h5 ≈Ø
Handle
GN 598.3
3.15B 10V 10.911.14.79.121.02.171.69.63
3.94B 12V 121.021.34.94.181.18.172.26.71
4.92B 14V 141.101.421.22.351.46.173.01.94

Build & Price

Cranked handle length Länge l
Square s

Inch


Metric


Bore d1

Inch


Metric


Farbe
SR
SW

Selected Part

Total (net)
$53.41
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
149$53.41
5099$48.96
100249$44.51
≥ 250$40.05
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 8:00 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...