GN 558 Indexing Crank Handles Cast Iron, with Knurled Handle, with Plain Through Bore or Through Bore with Keyway

Photo

GN 558 Cast Iron Indexing Crank Handles, with Knurled Handle, with Plain Through Bore or Through Bore with Keyway Bore code: K - With keyway
Bore code: K - With keyway
GN 558 Cast Iron Indexing Crank Handles, with Knurled Handle, with Plain Through Bore or Through Bore with Keyway Bore code: K - With keyway GN 558 Cast Iron Indexing Crank Handles, with Knurled Handle, with Plain Through Bore or Through Bore with Keyway Bore code: B - Without keyway

Product description

Information

GN 558 indexing crank handles are ideal for positioning and holding the crank, after rotation, in a fixed position via the spring loaded pin in the hand grip.

For other indexing mechanisms for revolving and positioning shafts, see GN 200 and GN 215.

Specification

Crank body
Cast iron (GGG)
  • Deburred and shot-blasted
  • Hub face machined

Knurled handle
Steel, blackened finish

Indexing pin
Steel, hardened


RoHS compliant

On request

Other modifications such as inch and metric bores larger than listed, keyways, set screw holes, cross holes, etc.

Technical drawing

Hide technical drawing
GN 558 Cast Iron Indexing Crank Handles, with Knurled Handle, with Plain Through Bore or Through Bore with Keyway sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length ld1 +0.001
Bore
d2h+0.001t
2.95.631.26.94.20.68
3.54.711.341.02.24.78
4.33.791.421.18.24.85
5.31.871.651.26.24.93
6.50.941.731.42.311.01

Build & Price

Length l
Bore code


Bore diameter d1

Selected Part

Total USD (net)
$66.31
In stock: 1
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$66.31
5099$60.79
100249$55.26
≥ 250$49.73
Weight: 1.199 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.