GN 736 Knurled Control Knobs Aluminum, with or without Revolving Handle

Photo

GN 736 Aluminum, Knurled Control Knobs, with or without Revolving Handle	 Type: D - With revolving handle
Type: D - With revolving handle
GN 736 Aluminum, Knurled Control Knobs, with or without Revolving Handle	 Type: D - With revolving handle GN 736 Aluminum, Knurled Control Knobs, with or without Revolving Handle	 Type: A - Without handle

Product description

Information

GN 736 knurled control knobs are used for setting operations with low torque.

Coarse setting is made by means of the cylindrical handle (fingertip grip) followed by fine setting using the knurled rim of the knob.

All control knobs are produced with an ergonomically shaped and attractively designed rim.

No mounting hole in rim for control knob without handle. Handle shipped loose; mounting of handle is required.

Specification

Aluminum
Black, anodized finish

Cover
Plastic, light gray

Collet / Hexagon nut
Brass

Stainless Steel-Set screw DIN 916
with internal hexagon and serrated point

Revolving cylindrical handles GN 599.5
  • Plastic, Technopolymer
    Black, smooth matte finish
  • Threaded spindle
    Stainless steel
    European Standard No. 1.4305 (AISI 303)

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Other modifications such as inch and metric bores, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
GN 736 Aluminum, Knurled Control Knobs, with or without Revolving Handle	 sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway
ZWith collet

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore
d3d4d5b-0.02hl1l2l3rØ
Handle
2.05.39.871.461.56.51.15.91.67.75.61.51
2.44.39.981.851.95.51.15.91.67.83.81.55

Build & Price

Knob diameter d1
Bore code



Bore diameter d2
Type


Selected Part

Total USD (net)
$16.49
In stock: 15
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$16.49
100249$15.11
250499$13.74
≥ 500$12.37
Weight: 0.123 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.