GN 736.1 Knurled Control Knobs with Standard Scale Aluminum, with or without Revolving Handle

Photo

GN 736.1 Aluminum, Knurled Control Knobs with Standard Scale, with or without Revolving Handle 	 Type: D - With revolving handle
Type: D - With revolving handle
GN 736.1 Aluminum, Knurled Control Knobs with Standard Scale, with or without Revolving Handle 	 Type: D - With revolving handle GN 736.1 Aluminum, Knurled Control Knobs with Standard Scale, with or without Revolving Handle 	 Type: A - Without handle

Product description

Information

GN 736.1 knurled Control Knobs with standard scale are used for setting operations with low torque. Coarse setting is made by means of the cylindrical handle (fingertip grip) followed by fine setting using the knurled rim of the knob.

All control knobs are produced with an ergonomically shaped and attractively designed rim.

The version with collet offers an absolutely reliable mounting on the shaft and at the same time allows an easy setting of the adjustable scale ring wheel. The scale is wear resistant and easily legible since the engraved aluminum colored numbers contrast with the black anodized surface. Besides the standard scale (Coding S) the control handwheels can be supplied with any type of graduation.

Full details of the available graduations, numbering sequence, number position and type of scale see under "How to order - Graduations".

Prices for other scales on request.

Specification

Aluminum
Black, anodized finish

Standard scale (coding S)
engraved

Cover
Plastic, light gray

Collet / Hexagon nut
Brass

Revolving cylindrical handles GN 599.5
  • Plastic, Technopolymer
    Black, matte finish
  • Threaded spindle
    Stainless steel
    European Standard No. 1.4305 (AISI 303)

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Other modifications such as inch and metric bores, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
GN 736.1 Aluminum, Knurled Control Knobs with Standard Scale, with or without Revolving Handle 	 sketch

Part Options / Table

Bore code

ZWith collet

Type

AWithout handle
DWith revolving handle

Coding
(only for version Z with collet)

Swith scale 0...90, 100 graduations
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Bore
d3d4d5-0.02hl1l2l3rØ
Handle
x1
2.05.391.971.461.56.51.15.91.67.75.61.51-
2.44.392.361.851.95.51.15.91.67.83.81.55

Build & Price

Knob diameter d1
Bore code

Bore diameter d2
Type


Standard scale

Selected Part

Total USD (net)
$31.53
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$31.53
100249$28.90
250499$26.28
≥ 500$23.65
Weight: 0.242 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.