GN 923 Flat-Faced Solid Disk Handwheels Aluminium, With or Without Revolving Handle

Photo

GN 923 Aluminum Flat-Faced Solid Disk Handwheels, With or Without Revolving Handle	 Type: R - With revolving handle<br />Color: SR - Silver, RAL 9006, textured finish
Type: R - With revolving handle
Color: SR - Silver, RAL 9006, textured finish
GN 923 Aluminum Flat-Faced Solid Disk Handwheels, With or Without Revolving Handle	 Type: R - With revolving handle<br />Color: SR - Silver, RAL 9006, textured finish GN 923 Aluminum Flat-Faced Solid Disk Handwheels, With or Without Revolving Handle	 Type: A - Without handle<br />Color: SR - Silver, RAL 9006, textured finish GN 923 Aluminum Flat-Faced Solid Disk Handwheels, With or Without Revolving Handle	 Type: A - Without handle<br />Color: SW - Black, RAL 9005, textured finish GN 923 Aluminum Flat-Faced Solid Disk Handwheels, With or Without Revolving Handle	 Type: R - With revolving handle<br />Color: SW - Black, RAL 9005, textured finish

Product description

Information

GN 923 flat-faced solid disk handwheels are distinguished by their modern design.

The removable plastic cover shrouds the assembly hardware such as screws and countersunk washers, as well as the shaft end.

No mounting hole in rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Aluminum die-cast
  • Contact face of hub machined
  • Rim turned
  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

Rim concentric and square to bore < 0.4 mm

Stepped cylindrical revolving handles GN 798.2
  • Plastic, Technoplymer
    Black, matte finish
  • Tapped spindle
    Steel, zinc plated, blue passivated finish

RoHS compliant

Accessory

GN 184 countersunk washers are to be ordered separately

On request

Other modifications such as inch and metric bores, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
GN 923 Aluminum Flat-Faced Solid Disk Handwheels, With or Without Revolving Handle	 sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway

Type

AWithout handle
RWith revolving handle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore
d3d4bhl1l2l3rØ
Handle
GN 798.2
recommended
countersunk washer
3.151/21.02.67.51.28.631.021.711.08.6316WG43
3.941/21.10.87.55.37.671.182.281.42.7120WG43
4.921/21.22.87.59.43.711.302.401.79.8720WG43
5.515/81.421.12.65.51.751.422.992.05.9425WG43
6.305/81.421.12.71.57.791.542.992.40.9425WG43
7.873/41.651.42.81.63.941.773.353.05.9832WG43
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 +0.001
Bore
d3d4bhl1l2l3rØ
Handle
GN 798.2
recommended
countersunk washer
3.1510121.02.67.51.28.631.021.711.08.6316WG43
3.9410121.10.87.55.37.671.182.281.42.7120WG43
4.9212141.22.87.59.43.711.302.401.79.8720WG43
5.5114161.421.12.65.51.751.422.992.05.9425WG43
6.3014161.421.12.71.57.791.542.992.40.9425WG43
7.8718201.651.42.81.63.941.773.353.05.9832WG43

Build & Price

Handwheel diameter d1
Bore code

Bore diameter d2

Inch


Metric


Type


Color
SR
SW

Selected Part

Total (net)
$23.45
In stock: 12
In stock
Please note our quantity discounts.
MinMaxPrice
149$23.45
5099$21.49
100249$19.54
≥ 250$17.59
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...