LMAQ Quick Release Six Lobed Hand Knobs Nylon Plastic, with Steel Hub

Photo

LMAQ Nylon Plastic, Quick Release Six Lobed Hand Knobs, with Steel Hub

Product description

Information

LMAQ thermoplastic six-lobed knobs are distinguished by their modern design. An excellent choice where medium-heavy duty clamping is required. Good shock-resistant properties.

Quick release knobs are used in such applications where the knob has to be completely removed after the releasing operation and then placed again very rapidly for re-clamping.

The knob is tilted over the threaded spindle. When in position, the knob is brought into a straight position for meshing of the two threads on knob and spindle. The knob will then have to be turned only by a fraction of a rotation to achieve clamping.

Specification

Nylon plastic
  • Black, glass-fiber reinforced
  • Temperature resistnat upt tp 230 °F (110 °C)

Hub bushing
Steel, zinc plated, molded-in

RoHS compliant

On request

Metric sizes

Technical drawing

Hide technical drawing
LMAQ Nylon Plastic, Quick Release Six Lobed Hand Knobs, with Steel Hub  sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Tapped
d3d4d5l1l2l3l4
1.975/16 x 183/8 x 16.79.98.79.98.51.39.87
2.363/8 x 161/2 x 13.981.18.981.14.55.43.98
2.761/2 x 135/8 x 111.181.421.181.26.63.471.06

Build & Price

Handle diameter d1
Thread d2

Selected Part

Total USD (net)
$9.54
In stock: 53
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$9.54
100249$8.75
250499$7.95
≥ 500$7.16
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...