MH-MRS Crank Handles "Economy" Nylon Plastic, With Low Profile Locking Retractable Handle

Photo

MH-MRS "Economy" Nylon Plastic Crank Handles with Low Profile Locking Retractable Handle

Product description

Information

Modern design, assembly is rust free.

Crank handles with retractable hand piece are for applications where the hand piece must not protrude.

In the operating position, the hand piece is firmly locked. By pulling the hand piece in the axial direction out of its locating cone, it can be folded back into place.

The spring holds the hand piece firmly in both positions.

Specification

Crank body
  • Nylon plastic, glass-fiber reinforced
  • matte black
  • temperature resistant up to 230 °F (110 °C)

Hub
Steel, zinc-plated, molded in

Revolving retractable handle
  • Nylon plastic
  • matte black
  • with zinc-plated steel stem and mechanism

Both dimensions, inch and metric, are interchangeable

Accessory

On request

Inch and metric bores, squares, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
MH-MRS "Economy" Nylon Plastic Crank Handles with Low Profile Locking Retractable Handle sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d1
Pilot Hole
l2d2d3
d4d5d6
Thread
h1h2h3h4h5
3.15P 44.13.87.751.18.83M 51.261.42.392.482.24
3.94P 45.04.94.871.34.91M 61.461.57.392.833.03
5.12P 66.381.10.981.57.91M 61.731.93.553.273.03
6.30P 67.721.341.101.771.02M 61.932.17.593.663.82

Build & Price

l1
Pilot Hole d1

Selected Part

Total (net)
$26.15
In stock: 11
In stock
Please note our quantity discounts.
MinMaxPrice
149$26.15
5099$23.97
100249$21.79
≥ 250$19.61
Weight: 0.357 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.