MV-M Crank Handles Nylon Plastic, with Revolving Handle, with Pilot Hole

Photo

 MV-M Nylon Plastic Crank Handles, with Revolving Handle, with Pilot Hole
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Crank handles MV-M are of modern design and are suitable for light duty applications.

Specification

Crank body
Nylon plastic

  • Glass fiber reinforced
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Hub bushing
SteelST, zinc plated

  • Revolving handle
    Phenolic plastic, black
    Zinc plated steel threaded spindle

Hub bushing
Stainless steelNI

  • Revolving handle
    Phenolic plastic, black
    Stainless steel threaded spindle

RoHS

On request

Other modifications such as inch and metric bores, squares, keyways, set screw holes, etc.

Technical drawing

3D
Hide technical drawing
 MV-M Nylon Plastic Crank Handles, with Revolving Handle, with Pilot Hole sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1
Pilot hole
l2d4d5d6h1h2h3l3d2
Ø Handle
d3
2.56P 43.430.710.671.061.301.180.391.570.67M 6
3.15P 44.130.870.751.181.421.260.391.970.83M 6
3.94P 45.040.940.871.341.571.460.392.560.98M 8
5.12P 66.381.101.021.571.931.730.553.351.10M 8
6.30P 67.721.341.101.772.171.930.593.351.10M 10

Build & Price

3D Product Configurator
Length l1
Pilot hole d1
Material


Selected Part

Total US Dollars (net)
$14.25
In Stock: 123
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$14.25
5099$13.06
100249$11.88
≥ 250$10.69
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.227 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
MV-M-65-P4-STMV-M-80-P4-STMV-M-100-P4-STMV-M-100-P4-NIMV-M-130-P6-STMV-M-160-P6-ST