MV-MR Crank Handles Nylon Plastic, With Locking Retractable Handle

Photo

MV-MR Nylon Plastic Crank Handles with Locking Retractable Handle

Product description

Information

MV-MR crank handles are for applications where the hand piece must not protrude.

In the operating position, the hand piece is firmly locked.

By pulling the hand piece in the axial direction out of its locating cone, it can be folded back into place.

The spring holds the hand piece firmly in both positions.

Maximum heat resistance: 110°C (230°F).

Specification

Body
Matte black glass filled nylon plastic

Hub
Steel, zinc plated, molded-in

Retractable handle
Black phenolic plastic, see MGR series for further details

RoHS compliant

On request

Inch and metric bores, squares, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
MV-MR Nylon Plastic Crank Handles with Locking Retractable Handle sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d1
Pilot Hole
h4l2d4d6h1h3h2d5d2l3d3
3.15P 42.174.13.871.181.42.391.26.75.832.62M 5
3.94P 42.565.04.941.341.57.391.46.87.983.21M 6
5.12P 62.996.381.101.571.93.551.731.02.983.21M 6
6.30P 63.437.721.341.772.17.591.931.101.104.13M 6

Build & Price

l1
d1

Selected Part

Total (net)
$36.80
In stock: 38
In stock
Please note our quantity discounts.
MinMaxPrice
149$36.80
5099$33.73
100249$30.67
≥ 250$27.60
Weight: 0.396 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...