MV-PM Crank Handles Nylon Plastic, with Stainless Steel Hub

Photo

MV-PM Nylon Plastic Crank Handles, with Stainless Steel Hub

Product description

Information

MV-PM crank handles are of modern design. Together with the stainless steel hub and plastic revolving handle with zinc plated steel spindle, this assembly is rust free.

Specification

Crank body
  • Nylon plastic, glass filled
  • matte black
  • temperature resistant up to 230 °F (110 °C)

Hub
Stainless steel, molded in

Revolving handle
Black phenolic plastic with zinc plated steel threaded spindle

Both dimensions, inch and metric, are interchangeable

Technical drawing

Technical drawing ausblenden
MV-PM Nylon Plastic Crank Handles, with Stainless Steel Hub sketch

Article options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d1
Through Bore
l2d2d3
d4d5d6
Thread
h1h2h3h4
3.15B 7.94.13.87.751.18.83M 6.981.14.121.97

Build & Price

l1
d1

Selected Part

Total (net)
$34.03
In stock: 225
In stock
Please note our quantity discounts.
MinMaxPrice
149$34.03
5099$31.19
100249$28.36
≥ 250$25.52
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.