SHA Solid Disk Handwheels Nylon Plastic, with or without Revolving Handle

Photo

SHA Nylon Plastic Solid Disk Handwheels, with or without Revolving Handle Type: D - With revolving handle
Type: D - With revolving handle
SHA Nylon Plastic Solid Disk Handwheels, with or without Revolving Handle Type: D - With revolving handle SHA Nylon Plastic Solid Disk Handwheels, with or without Revolving Handle Type: A - Without handle

Product description

Information

SHA glass filled nylon plastic handwheels with revolving handle are of modern design.
They are an excellent choice for light to medium duty applications.

No mounting hole in rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Nylon plastic
  • Glass filled
  • Temperature resistant up to 230 °F ( 110 °C)
  • Black, matte finish

Hub bushing
Steel, zinc plated, molded-in

Revolving handles
  • Nylon plastic
    Black fiber reinforced
  • Threaded spindle
    Steel

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Other modifications such as inch and metric bores, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
SHA Nylon Plastic Solid Disk Handwheels, with or without Revolving Handle sketch

Part Options / Table

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Pilot Hole
d3d4d6bsl1l2l3l4l5d5
3.94P 4.94.83.71.79.59.94.471.811.973.78M 6
4.92P 6.94.83.79.94.671.10.472.011.973.98M 6
6.30P 61.26.911.181.10.791.22.592.402.765.16M 8
7.87P 61.571.021.381.26.941.57.592.913.546.46M 10

Build & Price

Handwheel diameter d1
Pilot hole d2
Type


Selected Part

Total USD (net)
$10.08
In stock: 18
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$10.08
5099$9.24
100249$8.40
≥ 250$7.56
Weight: 0.383 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.