SSCK Control Knobs Stainless Steel, with or without Handle

Photo

SSCK Stainless Steel, Control Knobs, with or without Handle

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

SSCK are used in applications that require more hand control such as gaging fixtures, precision instruments, printing equipment or where a high quality knob is necessary.

Specification

Stainless steel
AISI 303

Knurled outer rim

Available with or without handle
(No mounting hole in knob without handle)

RoHS compliant

On request

Special bores, keyways, set screw holes and other handle types

Technical drawing

Hide technical drawing
SSCK Stainless Steel, Control Knobs, with or without Handle sketch

Part Options / Table

Type

AWithout handle
FWith fixed handle
Show / Hide columns

Inch

Dimensions in: Inch | Metric
d1d2 
Bore
d3bl1l2l3
1.00BlankB 1/4.50.38.63.81-
2.00BlankB 3/8.81.56.881.131.28
3.00BlankB 5/81.25.69.881.251.94

Build & Price

Handwheel diameter d1
Bore diameter d2

Inch


Metric


Type


Selected Part

Total (net)
$18.48
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$18.48
100249$16.94
250499$15.40
≥ 500$13.86
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.