VRAF-MR Three Spoked Handwheels Fiber Reinforced Phenolic Plastic, with Locking Retractable Handle

Photo

 VRAF-MR Fiber Reinforced Phenolic Plastic Three Spoked Handwheels, with Locking Retractable Handle

Product description

Information

Three spoked handwheels VRAF-MR are distinguished by modern design. An excellent choice for light-medium duty applications.

By pulling up on the handle 90°, the handle locks into the rotating position. Disengage the handle by pulling it out and moving it down 90° back to the center of the handwheel. A compression spring secures the handle in either position.

Specification

Plastic
Duroplast (Phenolic PF)

  • Fiber reinforced
  • Temperature resistant up to 300 °F (150 °C)
  • Black, shiny finish

Hub bushing
Steel, zinc-plated


Retractable Handles MGR
Plastic
Duroplast (Phenolic PF)

  • Black, shiny finish
  • Retractable mechanism / spindle
    Chrome plated steel hub
    Zinc plated steel stem

RoHS

On request

Other modifications such as inch and metric bores, keyways, set screw holes, cross holes, etc.

Technical drawing

3D
Hide technical drawing
 VRAF-MR Fiber Reinforced Phenolic Plastic Three Spoked Handwheels, with Locking Retractable Handle sketch

Part Options / Table

Type

DWith revolving retractable handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pilot hole
d3d4bl1l2l3l4l5l6d5
4.92P 60.940.910.671.420.511.812.174.652.60M 5
5.91P 61.260.980.791.460.511.932.565.162.76M 6
6.89P 61.570.980.871.610.632.202.565.433.03M 6
7.87P 61.571.100.941.730.632.403.356.543.35M 6
9.84P 61.891.101.101.930.672.833.356.973.78M 6
11.81P 62.281.101.342.130.713.073.357.204.02M 6

Build & Price

3D Product Configurator
Handwheel diameter d1
Pilot hole d2
Type

Selected Part

Total US Dollars (net)
$63.66
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$63.66
5099$58.36
100249$53.05
≥ 250$47.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.628 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
VRAF-MR-125-P6-DVRAF-MR-150-P6-DVRAF-MR-175-P6-DVRAF-MR-200-P6-DVRAF-MR-250-P6-DVRAF-MR-300-P6-D