VPRA-MR Solid Disk Handwheels Phenolic Plastic, with Locking Retractable Handle

Photo

VPRA-MR Phenolic Plastic Solid Disk Handwheels, with Locking Retractable Handle

Product description

Information

VPRA-MR Phenolic plastic handwheels with revolving retractable handles are distinguished by their modern design.

By pulling up on the handle 90°, the handle locks into the rotating position. Disengage the handle by pulling it out and moving it down 90° back to the center of the handwheel. A compression spring secures the handle in either position.

These handwheels are an excellent choice for applications requiring the handle to be kept out of harms way.

Specification

Plastic
Duroplast (Phenolic PF)
  • Black
  • Temperature resistant up to 300 °F (150 °C)

Hub bushing
Steel, zinc plated, molded-in

Revolving retractable handles MGR
  • Plastic, Duroplast (Phenolic PF)
    Black, glossy finish
  • Retracting mechanism
    Chrome plated steel hub
    Zinc plated steel stem

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Other modifications such as inch and metric bores, keyways, set screw holes, cross holes, etc.

Technical drawing

Hide technical drawing
VPRA-MR Phenolic Plastic Solid Disk Handwheels, with Locking Retractable Handle sketch

Part Options / Table

Type

DWith revolving retractable handle
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Pilot Hole
d3d4bl1 l2l3l4l5sd5 
Thread
3.94P 4.94.83.551.14.431.382.644.02.63M 5
4.92P 61.26.91.631.38.511.732.834.57.71M 5
5.91P 61.26.98.711.46.511.893.235.12.79M 6
7.87P 61.571.10.831.73.632.284.136.42.94M 6
9.84P 61.891.10.871.93.672.604.136.731.18M 6
11.81P 61.891.10.942.17.712.994.137.131.38M 6

Build & Price

Handwheel diameter d1
Bore diameter d2
Type

Selected Part

Total (net)
$49.01
In stock: 22
In stock
Please note our quantity discounts.
MinMaxPrice
149$49.01
5099$44.92
100249$40.84
≥ 250$36.76
Weight: 0.577 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team