VPRA-MS Solid Disk Handwheels Phenolic Plastic, with Stainless Steel Hub, with Revolving Handle

Photo

 VPRA-MS Phenolic Plastic Solid Disk Handwheels, with Stainless Steel Hub, with Revolving Handle

Product description

Information

Solid disk handwheels VPRA-MS with revolving handle are distinguished by modern design. An excellent choice for light-medium duty applications.

Specification

Body
Plastic
Duroplast (Phenolic PF)

  • Temperature resistant up to 300 °F (150 °C)
  • Black

Hub bushing
Stainless steel AISI 303


Revolving handle

  • Plastic
    Duroplast (Phenolic PF)
    Black, shiny finish
  • Threaded spindle
    Steel, zinc plated

RoHS

On request

Other modifications such as inch and metric bores, keyways, set screw holes, etc.

Technical drawing

3D
Hide technical drawing
 VPRA-MS Phenolic Plastic Solid Disk Handwheels, with Stainless Steel Hub, with Revolving Handle sketch

Part Options / Table

Type

DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pilot hole
bd3d4d5
Thread
d6 l1 l2l3l4l5rs
5.91P 60.711.261.02M 101.101.460.511.893.155.042.560.79

Build & Price

3D Product Configurator
Handwheel diameter d1
Pilot hole d2
Type

Selected Part

Total US Dollars (net)
$58.22
In Stock: 44
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$58.22
5099$53.37
100249$48.52
≥ 250$43.66
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...