VPRA Solid Disk Handwheels Phenolic Plastic, with or without Revolving Handle

Photo

VPRA Phenolic Plastic, Solid Disk Handwheels, with or without Revolving Handle Type: A - Without handle
Type: A - Without handle
VPRA Phenolic Plastic, Solid Disk Handwheels, with or without Revolving Handle Type: A - Without handle VPRA Phenolic Plastic, Solid Disk Handwheels, with or without Revolving Handle Type: D - With revolving handle

Product description

Information

VPRA disk handwheels with revolving handle are distinguished by modern design. An excellent choice for light-medium duty applications.

No mounting hole in rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Plastic
Duroplast (Phenolic)
  • Temperature resistant up to 300 °F (150 °C)
  • Black

Hub bushing
Steel, zinc plated, molded-in

Revolving handles
  • Plastic, Duroplast
    Black, glossy finish
  • Threaded spindle
    Steel, zinc plated

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Other modifications such as inch and metric bores, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
VPRA Phenolic Plastic, Solid Disk Handwheels, with or without Revolving Handle sketch

Part Options / Table

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Pilot Hole
d3d4d6bl1l2l3l4l5sd5 
Thread
1.97P 4.63.51.53.43.79.35.911.061.97.39M 6
2.56P 4.79.51.61.51.94.391.101.062.17.51M 6
3.15P 4.79.67.61.551.06.391.221.572.80.59M 6
3.94P 4.94.83.79.551.14.431.381.973.35.63M 8
4.92P 61.26.91.94.631.38.511.732.173.90.71M 8
5.91P 61.26.981.10.711.46.511.892.564.45.79M 10
7.87P 61.571.101.34.831.73.632.283.355.63.94M 10
9.84P 61.891.101.57.871.93.672.603.355.941.18M 10
11.81P 62.281.102.22.942.17.712.993.356.341.38M 10

Build & Price

Handwheel diameter d1
Pilot hole d2
Type


Selected Part

Total USD (net)
$7.74
In stock: 16
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$7.74
5099$7.10
100249$6.45
≥ 250$5.81
Weight: 0.114 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...