VRAF-MR Three Spoked Handwheels Fiber Reinforced Phenolic Plastic, With Locking Retractable Handle

Photo

VRAF-MR Fiber Reinforced Phenolic Plastic, Three Spoked Handwheels, With Locking Retractable Handle

Product description

Information

VRAF-MR three-spoked handwheels are distinguished by modern design. An excellent choice for light-medium duty applications.

Countersunk washers for handwheel retention, see GN 184.

Maximum heat resistance of phenolic plastic is 300°F (150°C).

Specification

Phenolic plastic
  • fiber reinforced
  • Black, glossy finish

Hub
Zinc plated steel
molded-in

Revolving retractable handle
  • Phenolic plastic hand piece
  • black
  • with zinc plated steel stem and chrome plated steel mechanism, MGR series

Both dimensions, inch and metric, are interchangeable

RoHS compliant

On request

Special inch and metric bores
Other modifications such as keyways, set screw holes, etc.

Technical drawing

Technical drawing ausblenden
VRAF-MR Fiber Reinforced Phenolic Plastic, Three Spoked Handwheels, With Locking Retractable Handle	 sketch

Article options / Table

Type

Dwith revolving retractable handle
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 
Bore
d3d4bl1l2l3l4l5l6d5
4.92P 6.94.91.671.42.511.812.174.652.60M 5
5.91P 61.26.98.791.46.511.932.565.162.76M 6
6.89P 61.57.98.871.61.632.202.565.433.03M 6
7.87P 61.571.10.941.73.632.403.356.543.35M 6
9.84P 61.891.101.101.93.672.833.356.973.78M 6
11.81P 62.281.101.342.13.713.073.357.204.02M 6

Build & Price

Handwheel diameter d1
Bore diameter d2
Bore code

Selected Part

Total (net)
$41.20
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
149$41.20
5099$37.76
100249$34.33
≥ 250$30.90
Weight: 0.628 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.
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
This could also be interesting...