VUA Five-Lobed Control Knobs Phenolic Plastic, With Through Steel Hub

Photo

VUA Phenolic Plastic, Five-Lobed Control Knobs, With Through Steel Hub

Product description

Information

VUA five-lobed control knobs type are ideally suited for light-medium adjusting or clamping applications.

Maximum heat resistance 300°F (150°C).

Specification

Phenolic plastic
black

Hub
Zinc plated steel, molded-in

Both dimensions, inch and metric, are interchangeable.

RoHS compliant

On request

Modifications such as metric and inch size through bores, blind bores or threaded bores

Technical drawing

Technical drawing ausblenden
VUA Phenolic Plastic, Five-Lobed Control Knobs, With Through Steel Hub sketch

Article options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Bored2d3l3l4l5bl2l1d4
2.36Blank.941.34.391.02.24.63.631.261.02
2.95Blank1.181.57.471.28.30.79.791.571.26
3.54Blank1.381.85.551.44.29.79.941.731.57

Build & Price

d1
Bore

Selected Part

Total (net)
$6.65
In stock: 76
In stock
Please note our quantity discounts.
MinMaxPrice
199$6.65
100249$6.09
250499$5.54
≥ 500$4.99
Weight: 2866.000 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.
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
This could also be interesting...