WRHC Retractable Hand Cranks Nylon Plastic, With Blind Bore

Photo

WRHC Nylon Plastic Retractable Hand Cranks with Blind Bore

Product description

Information

J.W. Winco's retracting hand crank is just one of many specials that have become a standard product.

Can be used in any application requiring the complete crank handle to be folded out of the way.

Please call us with your application requirements.

Maximum heat resistance of nylon plastic crank body: 110°C (230°F).

Specification

Spring loaded retracting mechanism
Steel, zinc plated

Crank handle and body
Matte black, glass filled nylon
plastic with zinc plated steel molded-in hub

Revolving handle
Black phenolic plastic with zinc plated steel spindle

RoHS compliant

On request

For certain minimum quantities, inch bore sizes from .250"-.506" and metric bore sizes from 6mm-12mm

For certain minimum quantities, square mechanisms can also be manufactured

Technical drawing

Hide technical drawing
WRHC Nylon Plastic Retractable Hand Cranks with Blind Bore sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch | Metric
l1d1
Blind Bore
d3h4h5h1h2h3d2l2handle
3.94B 3/8.982.567.751.573.402.10.636.28M 8

Build & Price

l1
d1
h2

Selected Part

Total (net)
$32.08
In stock: 227
In stock
Please note our quantity discounts.
MinMaxPrice
149$32.08
5099$29.41
100249$26.74
≥ 250$24.06
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.