Products | J.W. Winco Standard Parts

EN 953.1 Spacer Plate for EN 953 Position Indicators

Photo

ELESA original desiagn
code: BS52

Product description

Information

The previous EN 952 position indicators are replaced by EN 953 position indicators, they are dimensionally reduced compared to EN 952.

The EN 953.1 spacer plate is used as adapter in case the dimensions on the machine body are applied to match the previous model EN 952.

The bore holes Ø 2.2 mm are used for the machine-side fastening with e.g. socket button head self-tapping screws in accordance with DIN ISO 7049.

Specification

Plastic
Technopolymer (Polyamide PA)
Black, matte finish

RoHS compliant

Technical drawing

3D
Hide technical drawing
EN 953.1 Spacer Plate for EN 953 Position Indicators sketch

Part Options / Table

Build & Price

Selected Part

Total US Dollars (net)
$3.04
In stock: 14
In stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$3.04
5099$2.78
100249$2.53
≥ 250$2.28
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.