VBI Six Lobed Skirted Control Knobs Phenolic Plastic

Photo

Product description

Information

VBI is an excellent quality and very attractive control knob.

Maximum heat resistance is 230° F (110° C).

Specification

Phenolic plastic
black, glossy finish

Skirt
Black glass filled nylon plastic, glossy finish

Insert
Brass, molded-in

Both dimensions, inch and metric, are interchangeable.

RoHS compliant

Technical drawing

Hide technical drawing
VBI Phenolic Plastic, Six Lobed Skirted Control Knobs sketch

Part Options / Table

Type

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Type S
d2 +0.003
Bore
d3d4
Set screw
h1h2
.79B 61.18M 4.7115
1.18B 61.57M 41.0621
1.57B 61.89M 41.1822
1.57B 81.89M 41.1824
1.97B 62.20M 41.3822
1.97B 82.20M 41.3824
2.76B 63.54M 41.9730
2.76B 83.54M 41.9730
2.76B 123.54M 41.9730

Build & Price

Outside diameter d1
Bore d2

Selected Part

Total USD (net)
$8.15
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$8.15
100249$7.47
250499$6.80
≥ 500$6.12
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.