EN 520.9 Solid Disk Handwheels Duroplast Plastic, for Position Indicators EN 000.9 / EN 000.13, with Handle

Photo

EN 520.9 Duroplast Plastic Solid Disk Handwheels, for Position Indicators EN 000.9 / EN 000.13, with Handle
ELESA original design
code: VDC.80-PXX1
VDC.100-PXX2

Product description

Information

EN 520.9 handwheels have been designed for use with position indicators EN 000.9 / EN 000.13.

The pallet pin is screwed in and held in position with the hexagon locknut.The length of the pallet pin l5 can be adjusted as required.




Specification

Body
Plastic Duroplast (PF)
  • Reinforced
  • Temperature resistant up to 230°F (110 °C)
  • Black, shiny finish
  • Flash mark cleaned and polished

Hub bushing and pallet pin
Steel, blackened

Brass threaded insert to accept the revolving handle

Gear wheel
Technopolymer (Polyamide)
Glass fiber reinforced

Screw for pallet pin injected

Grub screw DIN 916
Internal hexagon and serrated point

Accessory

Position indicators EN 000.9 / EN 000.13 are to be ordered separately.

On request

Bigger handweel-Ø

Technical drawing

Hide technical drawing
EN 520.9 Duroplast Plastic Solid Disk Handwheels, for Position Indicators EN 000.9 / EN 000.13, with Handle sketch

Part Options / Table

Type

DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 H7d3d4d5 -0.004abl1l2l3l4l5Ø
Cylindrical
handle
for position
indicators
EN 000.9
Size


EN 000.13
Size
3.35B 8.712.28.24.75.55.912.24.20.43.55.711.65-
4.33B 101.183.07.241.12.55.982.36.24.51.47.832.362.36

Build & Price

Outside diameter d1
Bore d2
Type

Selected Part

Total (net)
$64.57
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
149$64.57
5099$59.19
100249$53.81
≥ 250$48.42
Weight: 0.522 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...