EN 5343 Position Indicators Technopolymer Plastic

Photo

EN 5343 Technopolymer Plastic, Position Indicators
ELESA original design

code: MBT.70/GW12

Product description

Information

On EN 5343 hand knobs with position indicator, the measuring gear is built into the knob--i.e., hand knob and indicator are one integrated unit.
This makes for an esthetically pleasing design as well as a good value.

Hand knob and sight glass are all in one piece, welded ultrasonically. They are spray waterproof and corrosion proof (Protection class IP 67 according to DIN VDE 0470-1),
oil and solvent proof (not suitable for alcohol). Temperature resistant up to 212°F (100 °C).

The pendulum system is mounted on ball bearings to give the most accurate reading, usable up to a spindle inclination angle of 60°.

One complete revolution of the red pointer corresponds to one revolution of the spindle. This gives very accurate readings, and combined with
the digital indication from the counter, is very simple to read.

Installation Process
1. Turn the spindle to the starting point (0-position).
2. Move the unmounted position indicator to the 0 position before mounting it.
3. Install the position indicator to the spindle and fix it with the screw.


Specification

Hand knob Plastic (Polyamide PA)
  • Glass fiber reinforced
  • Matte, black

Sight glass plastic (Polyamide PA-T)
  • Transparent
  • Shock and aging resistant

Pointer Plastic, red

Scale
  • Aluminum, matte anodized finish
  • Graduation black

Counter
  • Numbers white
  • Number wheels integers black
    decimals red

Bushing
  • Steel, blackened
  • Molded in


RoHS compliant

Technical drawing

Hide technical drawing
EN 5343 Technopolymer Plastic, Position Indicators sketch

Part Options / Table

Type

RNumbers increasing clockwise
LNumbers increasing counter-clockwise
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
+0.001
Bore
Counter
Indication after
one spindle revolution
Scale
Number of
graduations
Indication precision of the pointerd3d4d5bl1l2l3
2.76B 100000.220.01.871.102.361.30.872.05.24
2.76B 100000.550.01.871.102.361.30.872.05.24
2.76B 100001.0100.01.871.102.361.30.872.05.24
2.76B 100002.040.05.871.102.361.30.872.05.24
2.76B 100002.550.05.871.102.361.30.872.05.24
2.76B 100003.060.05.871.102.361.30.872.05.24
2.76B 100004.080.05.871.102.361.30.872.05.24
2.76B 100005.0100.05.871.102.361.30.872.05.24

Build & Price

Outside diameter d1
Bore d2
Counter
Type


Selected Part

Total USD (net)
$170.57
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$170.57
5099$156.36
100249$142.15
≥ 250$127.93
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.