EN 626 Control Knobs Plastic

Photo

EN 626 Plastic Control Knobs Type: S - with scale 0...9, 20 graduations
ELESA original design
code: IZP. / IZP+K / IZP+GS
Type: S - with scale 0...9, 20 graduations
EN 626 Plastic Control Knobs Type: S - with scale 0...9, 20 graduations EN 626 Plastic Control Knobs Type: M - with arrow EN 626 Plastic Control Knobs Type: N - neutral

Product description

Information

Besides the standard scale (Type S), the GN 626 control knobs can be supplied with any type of graduation.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale knobs on the order sheet "How to order Graduations"

Specification

Plastic
Technopolymer (Polyamide PA)
  • Glass fiber reinforced
  • Temperature resistant up to 266° F (130° C)
  • Black, shiny finish

Arrow (Type M) and scale (Type S)
White, engraved with laser precision

Grub screw DIN 916
With internal hexagon and serrated point


RoHS compliant

On request

Special graduations
see "How to order Graduations"

Technical drawing

Hide technical drawing
EN 626 Plastic Control Knobs sketch

Part Options / Table

Type

Nneutral
Mwith arrow
Swith scale 0...9, 20 graduations
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1 f7d2 H8
Bore
d3d4d5d6l1l2l3t1t2
1.06B 6.87.98.81M 41.18.47.71.94.47
1.26B 8.981.18.98M 41.50.51.911.18.51
1.38B 101.101.301.04M 51.77.591.061.46.59
1.57B 121.301.501.22M 52.05.651.261.73.63

Build & Price

Outside diameter d1
Bore d2
Type



Selected Part

Total USD (net)
$6.91
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$6.91
100249$6.33
≥ 250$5.18
Weight: 0.025 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.