EN 955 Mini Digital Position Indicators Plastic, 3 Digit Display

Photo

EN 955 Plastic Mini Digital Position Indicators, 3 Digit Display Installation (Front view): FN - in the front, above<br />Color: OR - Orange, RAL 2004
ELESA original design
code: DD50
Installation (Front view): FN - in the front, above
Color: OR - Orange, RAL 2004
EN 955 Plastic Mini Digital Position Indicators, 3 Digit Display Installation (Front view): FN - in the front, above<br />Color: OR - Orange, RAL 2004 EN 955 Plastic Mini Digital Position Indicators, 3 Digit Display Installation (Front view): AN - on the chamfer, above<br />Color: GR - Gray, RAL 7035 EN 955 Plastic Mini Digital Position Indicators, 3 Digit Display Installation (Front view): AN - on the chamfer, above<br />Color: OR - Orange, RAL 2004 EN 955 Plastic Mini Digital Position Indicators, 3 Digit Display Installation (Front view): AR - on the chamfer, below<br />Color: GR - Gray, RAL 7035 EN 955 Plastic Mini Digital Position Indicators, 3 Digit Display Installation (Front view): AR - on the chamfer, below<br />Color: OR - Orange, RAL 2004 EN 955 Plastic Mini Digital Position Indicators, 3 Digit Display Installation (Front view): FN - in the front, above<br />Color: GR - Gray, RAL 7035 EN 955 Plastic Mini Digital Position Indicators, 3 Digit Display Installation (Front view): FR - in the front, below<br />Color: GR - Gray, RAL 7035 EN 955 Plastic Mini Digital Position Indicators, 3 Digit Display Installation (Front view): FR - in the front, below<br />Color: OR - Orange, RAL 2004

Product description

Information

EN 955 position indicators are fitted with a direct drive counter with digital readout.

Both housing sections are ultrasonically welded. This makes the housing particularly compact and stable.

The foam rubber seal at the back of the indicator housing prevents the transmission of vibration between the machine and the counter and also acts as a seal.

The numbers are easily legible, and enhanced by the magnifyting effect of the safety sight glass.

Indicators are oil and solvent proof, and temperature resistant up to 176°F (80°C).


Specification

Housing
Plastic (Polyamide PA)
  • Orange, RAL 2004OROR
  • Gray, RAL 7035GRGR
  • Temperature resistant up to 176°F (80° C)
  • Oil and solvent proof

Counter
  • Numbers white
  • Number wheels for integers black, for decimals red

Shaft receptacle
  • Steel, blackened
  • Standard bore of 10 mm, H7 tol.
  • Standard bore of 3/8 inch

Set screw
M3, stainless steel with internal hexagon and serrated point

Seal
O-ring seal between hollow shaft and housing



RoHS compliant

Technical drawing

Hide technical drawing
EN 955 Plastic Mini Digital Position Indicators, 3 Digit Display sketch

Part Options / Table

Type

RNumbers increasing clockwise
LNumbers increasing counter-clockwise

Installation (Front view)

ANon the chamfer, above
ARon the chamfer, below
FNin the front, above
FRin the front, below
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Counter
Indication after 1 spindle revolution

related to the thread gradient per spindle revolution

max. revolutions per minute
Bore
0.500.50.02500B 3/8
01.001.0.041500B 3/8
02.002.0.081250B 3/8
04.004.0.16625B 3/8
05.005.0.20500B 3/8
1.001.00.04250B 3/8
10.010.0.39250B 3/8
Show / Hide columns

Metric

Dimensions in: Inch | Metric
Counter
Indication after 1 spindle revolution

related to the thread gradient per spindle revolution

max. revolutions per minute
Bore
0.500.50.02500B 10
01.001.0.041500B 10
02.002.0.081250B 10
04.004.0.16625B 10
05.005.0.20500B 10
1.001.00.04250B 10
10.010.0.39250B 10

Build & Price

Bore

Inch


Metric


Counter
Installation (Front view)




Type


Color
GR
OR

Selected Part

Total USD (net)
$84.78
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$84.78
5099$77.72
100249$70.65
≥ 250$63.59
Weight: 0.049 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.