GN 2281 Bull´s eye levels Aluminum or Plastic, For Installation in Recessed Bore Holes and Housings

Photo

GN 2281 Aluminum or Plastic Bull´s eye levels, For Installation in Recessed Bore Holes and Housings Finish / Material: ALS - Black anodized finish<br />Filling: K - Colorless-transparent<br />Identification no.: 1 - without contrast ring
Finish / Material: ALS - Black anodized finish
Filling: K - Colorless-transparent
Identification no.: 1 - without contrast ring
GN 2281 Aluminum or Plastic Bull´s eye levels, For Installation in Recessed Bore Holes and Housings Finish / Material: ALS - Black anodized finish<br />Filling: K - Colorless-transparent<br />Identification no.: 1 - without contrast ring GN 2281 Aluminum or Plastic Bull´s eye levels, For Installation in Recessed Bore Holes and Housings Finish / Material: KT - Plastic, White<br />Filling: G - Green-transparent<br />Identification no.: 1 - without contrast ring GN 2281 Aluminum or Plastic Bull´s eye levels, For Installation in Recessed Bore Holes and Housings Finish / Material: KT - Plastic, White<br />Filling: G - Green-transparent<br />Identification no.: 2 - with contrast ring (only version KT for d=12 ... 18) GN 2281 Aluminum or Plastic Bull´s eye levels, For Installation in Recessed Bore Holes and Housings Finish / Material: KT - Plastic, White<br />Filling: K - Colorless-transparent<br />Identification no.: 1 - without contrast ring GN 2281 Aluminum or Plastic Bull´s eye levels, For Installation in Recessed Bore Holes and Housings Finish / Material: KT - Plastic, White<br />Filling: K - Colorless-transparent<br />Identification no.: 2 - with contrast ring (only version KT for d=12 ... 18)

Product description

Information

Due to their cylindrical design, bull´s eye levels GN 2281 are suitable for installation in plates and housings where they serve to check the horizontal position of jigs, machines and devices.

Bull´s eye levels are not aligned, i.e. there is no reference to the external outline of the level. The vertical position must be ensured by aligning the holding building element.

The black housing of the version ALS creates a reflection at the edge of the bubble which significantly improves the readability. Version KT is available with contrast ring inside the air level housing(Identification no. 2) which creates the same effect.

Alternatively, the contrast can also be improved by a dark surface inside the mounting bore hole.

Specification

Housing
  • Aluminium
    Black anodized finishALSALS
    Viewing window, glass
  • Plastic, WhiteKTKT
    white
    Viewing window, transparent

Filling
  • Colorless-transparentK
  • Green-transparentG
    (only version KT)

RoHS compliant

On request

Other sensitivites

Technical drawing

Hide technical drawing
GN 2281 Aluminum or Plastic Bull´s eye levels, For Installation in Recessed Bore Holes and Housings sketch

Part Options / Table

Sensitivity

10Angle minutes, bubble moves by 2 mm (only version ALS)
40Angle minutes, bubble moves by 2 mm (only version KT)

Identification no.

1without contrast ring
2with contrast ring (only version KT for d=12 ... 18)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dh1h2
.39.27.24
.47.25.28
.55.24.31
.59.29.31
.71.29.35

Build & Price

Finish / Material
ALS
KT
Diameter d
Filling


Sensitivity


Identification no.


Selected Part

Total USD (net)
$14.41
In stock: 8
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$14.41
5099$13.21
100249$12.01
≥ 250$10.81
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.