EN 521.8 Solid Disk Handwheels for Position Indicators Technopolymer Plastic, For EN 000.8 or 000.3 Indicators, with Revolving Handle

Photo

EN 521.8 Technopolymer Plastic, Solid Disk Handwheels for Position Indicators EN 000.8 / EN 000.3, with Revolving Handle
ELESA original design
code: VDSC.-GXX2+I

Product description

Information

EN 521.8 Elesa® original design technopolymer plastic solid disk handwheels.

These handwheels have a recess in the hub to accept EN 000.8 or EN 000.3 position indicators.

If application requires occasional removal of position indicator, handwheel may be ordered upon request with an EN 576 cover cap to shroud the empty recess.




Specification

Body
Plastic
Technopolymer (Polyamide PA)
  • Special high-impact strength
  • Temperature resistant up to 212°F (100° C)
  • Matte, black finish

Hub bushing
Steel, black oxide finish, molded in

Revolving handle
  • Plastic, Technopolymer
  • Zinc plated steel threaded spindle
  • Black, matte finish

Threaded insert to accept revolving handle
Brass

Socket set screw to hold position indicator place: DIN 916
Internal hexagon and serrated point

RoHS compliant

Accessory

Position indicators EN 000.8 / EN 000.3 are to be ordered separately.

On request

Disc handwheel with retractable handle d1 = 200
Other modifications such as keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
EN 521.8 Technopolymer Plastic, Solid Disk Handwheels for Position Indicators EN 000.8 / EN 000.3, with Revolving Handle sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway

Type

DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 +0.001
Bore
d3d4d5bl1l2l3l4rØ
Cylindrical
handle
for position indicators
EN 000.8
EN 000.3
Size
4.92B 8B 10.871.382.991.06.872.481.612.561.93.872.36
7.87B 16B 201.181.652.991.501.342.761.573.543.15.982.36

Build & Price

Outside diameter d1
Bore code

Bore diameter d2
Type

Selected Part

Total USD (net)
$50.29
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$50.29
5099$46.10
100249$41.91
≥ 250$37.71
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.