EN 526.8 Knurled Hand Knobs for Position Indicators Technopolymer Plastic, For EN 000.8 / EN 000.3 Indicators

Photo

EN 526.8 Technopolymer Plastic Knurled Hand Knobs for Position Indicators EN 000.8 / EN 000.3
ELESA original design
code: IZN.60-GXX1/IZN.80-GXX2

Product description

Information

Elesa® original design EN 526.8 technopolymer plastic handwheels.

These handwheels have a recess in the hub to accept EN 000.8 or EN 000.3 position indicators.

Resistant to solvents, oil, greases and other chemical agents.



Funktionsprinzip, Befestigungsarten

Specification

Handwheel body
Plastic
Technoplymer (Polyamide)
  • Glass fiber reinforced
  • Temperature resistant up to 212°F (100 ° C)
  • Black, matte finish

Hub Bushing
Steel, black oxide finish

Socket set screw DIN 916
  • Steel, black oxide finish
  • Internal hexagon and serrated point

Installation Process:
1. Install the hand knob to the spindle and fasten it with the screw.
2. Turn the spindle to the starting point (0-position).
3. Move the position indicator to the 0 position by turning the outer gear wheel to the 0 position.
4. Install the position indicator into the recess of the hub and fasten it with a screw. To avoid deformation of the housing, do not apply unnecessarily excessive torque!
5. Check by turning the hand knob to ensure that the starting position of the spindle coincides with the 0-position of the two pointers (EN 000.8) or respectively pointer and counter (EN 000.3). If necessary, take out and readjust the position indicator.


RoHS compliant

Accessory

Position indicators EN 000.8 / EN 000.3 are to be ordered separately.

On request

Other modifications such as larger bores, keyways, set screw holes, etc.

Technical drawing

Hide technical drawing
EN 526.8 Technopolymer Plastic Knurled Hand Knobs for Position Indicators EN 000.8 / EN 000.3 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 +0.001
Bore
d3d4bl1l2l3for position
indicators
EN 000.8
Size


EN 000.3
Size
2.36B 10.871.061.50.872.07.241.65-
3.15B 121.021.301.57.942.36.242.362.36

Build & Price

Outside diameter d1
Bore d2

Selected Part

Total USD (net)
$22.75
In stock: 80
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$22.75
100249$20.85
≥ 250$17.06
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.