GN 726 Knurled Control Knobs Aluminum, Plain Bore or Collet Type

Photo

GN 726 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: M - Cover with indicator point
Identification No.: 1 - With grub screw
Type: M - Cover with indicator point
Identification No.: 1 - With grub screw
GN 726 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: M - Cover with indicator point
Identification No.: 1 - With grub screw GN 726 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: M - Cover with indicator point
Identification No.: 2 - With collet GN 726 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: N - Plain cover
Identification No.: 1 - With grub screw GN 726 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: N - Plain cover
Identification No.: 2 - With collet

Product description

Information

The light gray cover makes these control knobs GN 726 very attractive. The cover is held in place by firmly pushing it into the recess. It can be removed by inserting a screw driver into the slot provided.

The collet type provides a simple way of positioning and locking the control knob to the shaft.

Because they are made from an aluminum extrusion, manufacturing specials in existing diameters can be done at relatively low cost.

Specification

Body
Aluminum
Black, anodized finish


Knob cover disk
Plastic, light gray


Collet / hex nut
Brass


Socket set screw DIN 916
Stainless steel
With internal hex and serrated point


RoHS

Technical drawing

3D
Hide technical drawing
GN 726 Aluminum Knurled Control Knobs, Plain Bore or Collet Type sketch

Part Options / Table

Type

NPlain cover
MCover with indicator point

Identification No.

1With grub screw
2With collet
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore
d3
Collet
d4d5d6h1h2h3Length lt
0.87B 5--0.630.55M 40.590.350.170.20-
1.06B 6-Z 60.790.71M 40.670.430.170.220.55
1.34B 6B 8Z 80.980.91M 50.790.550.170.280.67
1.65B 8B 10Z 101.261.18M 50.910.670.160.330.79

Build & Price

3D Product Configurator
Outside diameter d1
Bore d2 (Id. No.1)
Bore d3 (Id. No.2)
Type


Identification No.


Selected Part

Total US Dollars (net)
$11.24
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$11.24
100249$10.30
250499$9.37
≥ 500$8.43
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.025 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 726-22-B5-N-1GN 726-22-B5-M-1GN 726-27-Z6-N-2GN 726-27-Z6-M-2GN 726-27-B6-N-1GN 726-27-B6-M-1GN 726-34-Z8-N-2GN 726-34-Z8-M-2GN 726-34-B6-N-1GN 726-34-B6-M-1GN 726-34-B8-N-1GN 726-34-B8-M-1GN 726-42-Z10-N-2GN 726-42-Z10-M-2GN 726-42-B8-N-1GN 726-42-B8-M-1GN 726-42-B10-N-1GN 726-42-B10-M-1

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.