GN 727 Control Knobs with Adjustable Spindle Steel, With Graduations

Photo

GN 727 Steel, Control Knobs with Adjustable Spindle, With Graduations Coding: SL - with scale 0.1....0.9, 50 graduations ascending counterclockwise<br />Type: A - Fixing hole parallel to the spindle axle
Coding: SL - with scale 0.1....0.9, 50 graduations ascending counterclockwise
Type: A - Fixing hole parallel to the spindle axle
GN 727 Steel, Control Knobs with Adjustable Spindle, With Graduations Coding: SL - with scale 0.1....0.9, 50 graduations ascending counterclockwise<br />Type: A - Fixing hole parallel to the spindle axle GN 727 Steel, Control Knobs with Adjustable Spindle, With Graduations Coding: SL - with scale 0.1....0.9, 50 graduations ascending counterclockwise<br />Type: B - Fixing hole vertical to the spindle axle GN 727 Steel, Control Knobs with Adjustable Spindle, With Graduations Coding: SL - with scale 0.1....0.9, 50 graduations ascending counterclockwise<br />Type: S1 - Mounting with hexagon head screw GN 727 Steel, Control Knobs with Adjustable Spindle, With Graduations Coding: SR - with scale 0.1....0.9, 50 graduations ascending clockwise<br />Type: A - Fixing hole parallel to the spindle axle GN 727 Steel, Control Knobs with Adjustable Spindle, With Graduations Coding: SR - with scale 0.1....0.9, 50 graduations ascending clockwise<br />Type: B - Fixing hole vertical to the spindle axle GN 727 Steel, Control Knobs with Adjustable Spindle, With Graduations Coding: SR - with scale 0.1....0.9, 50 graduations ascending clockwise<br />Type: S1 - Mounting with hexagon head screw

Product description

Information

GN 727 control knobs with adjustable spindle allow precise adjustment or alignment, for example, of a positive stop.
The spindle thread is without backlash.

The marking on the control knob is non-abrasive and clearly legible, due to a laser engraving process which results in good contrast
between the aluminum-colored markings and the black anodized surface.

The same effect is also achieved on matte chrome-plated body surfaces, with the laser producing non-abrasive black markings.

Regarding design, numbering run, numbering position and mubering sequence of the scale please see the layout for scale rings on the order sheet "How to order Graduations".


Specification

Body
Steel
matte chrome-plated finish

Internal spindle
Plain steel

Control knob
Aluminum
black anodized finish

Hexagon head screw
Steel
zinc plated, blue passivated

Scales
engraved with laser precision

Cover cap
Plastic, light gray

RoHS compliant

Technical drawing

Hide technical drawing
GN 727 Steel, Control Knobs with Adjustable Spindle, With Graduations sketch

Part Options / Table

Coding

SRwith scale 0.1....0.9, 50 graduations ascending clockwise
SLwith scale 0.1....0.9, 50 graduations ascending counterclockwise

Type

AFixing hole parallel to the spindle axle
BFixing hole vertical to the spindle axle
S1Mounting with hexagon head screw
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2d3d4d5d6d7d8 -0.002
Spigot
d9b1b2hk1k2l1 +0.008l2l3l4l5sww
Adjustable
range
1.06M 6M 12 x 1.25.71.171.50.75.49.39.79.171.10.872.13.771.48.02.04.87.39
1.34M 8M 16 x 1.33.91.211.97.94.72.43.98.171.421.182.64.931.79.02.041.06.59

Build & Price

Outside diameter d1
Type



Coding


Selected Part

Total USD (net)
$114.36
In stock: 6
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$114.36
2549$104.83
5099$95.30
≥ 100$85.77
Weight: 0.227 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.