GN 729 Control Knobs Metric Size, Aluminum, Straight Shoulder Type

Photo

GN 729 Metric Size, Aluminum, Control Knobs, Straight Shoulder Type

Product description

Information

GN 729 control knobs are usually selected for applications which require a limited movement within 356° F (180° C).

By using limiting pins which protrude in the circular groove, the angle of rotation can be restricted.
The bore (d4) is for a ball plunger, like the GN 614 series, and acts as a simple detent.

Specification

Aluminum
black anodized finish

Indicator line
white, laser engraved

Socket set screw Stainless steel, DIN 916,
with cup point

RoHS compliant

Technical drawing

Hide technical drawing
GN 729 Metric Size, Aluminum, Control Knobs, Straight Shoulder Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2 +0.001
Bore
bd3
Thread
d4d5l1l2t1
min.
t2 +0.008+0.012/+0.004
1.34B 6B 81.10M 5.24.79.79.30.55.16.16
1.65B 8B 101.38M 5.241.18.87.30.63.16.16

Build & Price

Outside diameter d1
Bore d2

Selected Part

Total USD (net)
$14.44
In stock: 20
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$14.44
100249$13.24
250499$12.04
≥ 500$10.83
Weight: 0.092 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.