GN 954.6 Clamping Plates for EN 954 Position Indicators

Photo

GN 954.6 Clamping Plates for EN 954 Position Indicators

Product description

Information

GN 954.6 clamping plates are used in connection with EN 954 position indicators.
The clamping plate can, after adjustment, clamp and lock onto a position indicator spindle, without requiring complex mounting or great installation effort.

Meanwhile, the plate is designed with a 6.1 mm bore diameter, to accept the torque limiter for the position indicator.

The spacer can be installed so that it lies as to the right or the left as needed.

Specification

Clamping Plate
Zinc die-cast
Black textured powder coated finish

RoHS compliant

Technical drawing

Hide technical drawing
GN 954.6 Clamping Plates for EN 954 Position Indicators sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
bd1 +0.002/+0.0008d2l1l2l3l4m1m2
1.30B 8B 10B 12B 14.181.851.20.43.87.83.93

Build & Price

Width b
Bore d1

Selected Part

Total USD (net)
$18.41
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$18.41
5099$16.88
100249$15.35
≥ 250$13.81
Weight: 0.246 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.