MRI Pointer Knobs Phenolic Plastic, Blind Bore Type with Set Screw

Photo

 MRI Phenolic Plastic Pointer Knobs, Blind Bore Type with Set Screw

Product description

Information

MRI is a standard pointer knob that can be utilized with graduated dials.

Specification

Plastic
Duroplast (Phenolic)

  • Black, shiny finish
  • Temperature resistant up to 300 °F (150 °C)

Slotted set screw
Steel


RoHS

On request

Modifications such as inch and metric blind bores

Technical drawing

3D
Hide technical drawing
 MRI Phenolic Plastic Pointer Knobs, Blind Bore Type with Set Screw sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1
Blind Bore
d2d3
Set screw
h1h2l2l3
1.38B 6-0.98M 40.710.590.790.59
1.77B 8-1.18M 40.850.670.980.79
2.17B 6B 101.38M 40.980.751.180.98

Build & Price

3D Product Configurator
Length l1
d1

Selected Part

Total US Dollars (net)
$4.91
In Stock: 315
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.91
100249$4.50
250499$4.09
≥ 500$3.68
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...