EN 000.9 Position Indicators Technopolymer Plastic, For EN 577.9 Handwheels

Photo

ELESA original design
code: PA11 / PA12

Product description

Information

EN 000.9 position indicators are suitable for installation in various types of handwheels, including EN 577.9

Housing, hand spindles, and sight glass are all in one piece, welded ultrasonically. They are spray waterproof and corrosion proof (Protection class IP 65 according to DIN VDE 0470-1), oil and solvent proof (not suitable for alcohol). Temperature resistant up to 212°F (100 °C).

The forced drive type installation allows the position indicator to bue used in any position, even in applications with strong vibrations.

The reducing ratio shows the number of revolutions (long red hand) requried per 1 complete revolution of the small hand.


Specification

Housing
Plastic (Polyamide PA)
  • Glass fiber reinforced
  • Matte, black

Sight glass
Plastic (Polyamide PA)
  • Transparent
  • Shock and aging resistant

Pointer Plastic
  • Long pointer red
  • Short pointer black

Scale Aluminium
  • Matte anodized finished
  • Graduations and numbers black

RoHS compliant

On request

Other reduction ratios available in certain minimum quantities.

Technical drawing

Hide technical drawing
EN 000.9 Technopolymer Plastic Position Indicators, For EN 577.9 Handwheels  sketch

Part Options / Table

Type

RNumbers increasing clockwise
LNumbers increasing counter-clockwise
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Reduction
Counter gear
d2d3l1l2
1.652:1*10:120:140:1*72:1*1.961.901.18.91
1.654:1*12:124:1*48:1*100:1*1.961.901.18.91
1.656:1*15:1*30:150:1*-1.961.901.18.91
1.658:1*16:1*36:1*60:1*-1.961.901.18.91
2.362:1*10:124:1*50:1*150:1*2.702.641.26.98
2.364:1*12:130:160:1*-2.702.641.26.98
2.366:1*16:1*36:1*72:1*-2.702.641.26.98
2.368:1*20:140:1*100:1*-2.702.641.26.98
* Not available from stock, requires a minimum order quantity

Build & Price

Outside diameter d1
Reduction
Type


Selected Part

Total USD (net)
$76.52
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$76.52
1024$70.15
2549$63.77
≥ 50$57.39
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.