EN 953 Plastic Digital Position Indicators 5 Digit Display

Photo

EN 953 Plastic Digital Position Indicators, 5 Digit Display Installation (Front view): AN - on the chamfer, above
Color: OR - Orange, RAL 2004
ELESA original design
code: DD52R
Installation (Front view): AN - on the chamfer, above
Color: OR - Orange, RAL 2004
EN 953 Plastic Digital Position Indicators, 5 Digit Display Installation (Front view): AN - on the chamfer, above
Color: OR - Orange, RAL 2004 EN 953 Plastic Digital Position Indicators, 5 Digit Display Installation (Front view): AN - on the chamfer, above
Color: GR - Gray, RAL 7035 EN 953 Plastic Digital Position Indicators, 5 Digit Display Installation (Front view): AR - on the chamfer, below
Color: GR - Gray, RAL 7035 EN 953 Plastic Digital Position Indicators, 5 Digit Display Installation (Front view): AR - on the chamfer, below
Color: OR - Orange, RAL 2004 EN 953 Plastic Digital Position Indicators, 5 Digit Display Installation (Front view): FN - in the front, above
Color: GR - Gray, RAL 7035 EN 953 Plastic Digital Position Indicators, 5 Digit Display Installation (Front view): FN - in the front, above
Color: OR - Orange, RAL 2004 EN 953 Plastic Digital Position Indicators, 5 Digit Display Installation (Front view): FR - in the front, below
Color: GR - Gray, RAL 7035 EN 953 Plastic Digital Position Indicators, 5 Digit Display Installation (Front view): FR - in the front, below
Color: OR - Orange, RAL 2004

Product description

Information

EN 953 position indicators have a direct coupled drive with digital indications.
The two body parts are ultrasonically welded, thus the housing is especially sturdy and compact.

The foam rubber seal at the back of the indicator housing prevents the transmission of vibration between the machine and the counter mechanism and also acts as a seal.

Special attention was paid to the positioning of the readout window. The numbers are easily legible and are even enlarged by the magnifying effect of the sight glass.



Specification

Housing
Plastic (Polyamide PA)
  • Orange, RAL 2004OROR
    Gray, RAL 7035GRGR
  • Temperature resistant up to 176°F (80 °C)
  • Oil and solvent resistant

Counter
  • Numbers white
  • Number wheels integers black,
    decimals red with additional scale, last decimal shown in ten line segments

Shaft receptacle
Steel, blackened, with standard bore of 10 mm, H7 tol

Set screw M3, DIN 916, stainless steel with internal hexagon and serrated point


RoHS compliant

On request

Inch bores

Technical drawing

Hide technical drawing
EN 953 Plastic Digital Position Indicators, 5 Digit Display sketch

Part Options / Table

Type

RNumbers increasing clockwise
LNumbers increasing counter-clockwise

Installation (Front view)

ANon the chamfer, above
ARon the chamfer, below
FNin the front, above
FRin the front, below
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Counter
Indication after one
spindle revolution

corresponds
to thread pitch
max.
revolutions
per minute
000.5050.5500
001.001001250
0001.01011500
0002.02021250
0002.5252.51000
0003.0303830
0004.0*404625
0005.0505500
0006.0606415
0010.010010250
* Suitable for linear actuators GN 291 Ø 40 and Ø 50.

Build & Price

Bore
Counter
Installation (Front view)




Type


Color
GR
OR

Selected Part

Total USD (net)
$80.71
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$80.71
5099$73.98
100249$67.26
≥ 250$60.53
Weight: 0.189 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.